??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24350.0044 Gear Lever Handle
HELP_VARIABLE
Company
Halder
Description
EH 24350. - Gear Lever Handles with Spherical Knob DIN 319
Bill of material
24350.0044 Gear Lever Handle
BESTNR
Ref. No.
24350.0044
MAT
Material
Steel
AUS
Version
with spherical knob
D1
12 mm
L1
160 mm
D2
Thread
M10
D3
32 mm
L2
14 mm
L3
29.0 mm
G
Weight
146 g
Embedded user actions